Eaton’s Form 7 recloser control is the next-generation solution for intelligent grid management, offering unmatched flexibility, speed and scalability. Built on a modular, expandable platform, it integrates intuitive ProView NXG software and Workbench NXG design logic for streamlined setup and advanced control. With embedded cybersecurity tools to safeguard digital communications and prevent unauthorized access, the Form 7 control empowers utilities to enhance reliability, reduce operational costs, and future-proof their systems. Fully compatible with legacy and NOVA reclosers—including NX-T and NX-STS models—the Form 7 control adapts seamlessly to evolving grid demands.
Form 7 control training
The Form 7 control training is an intensive two-day course that offers hands-on experience with the Form 7 control and ProView NXG application software. This course is tailored for utility engineers, technicians and operating personnel, providing them with the practical skills and knowledge needed to effectively manage and operate the Form 7 control system. By the end of the training, participants will be proficient in using the ProView NXG software for configuring and operating the Form 7 control.
View registration pages for full detail.
In today’s utility industry, reliability and security are paramount to successful operations. When upgrading your recloser control standard, it’s essential to incorporate these vital requirements, all while balancing your system’s current and future needs.
Learn how the Form 7 recloser control is designed to deliver:
Eaton's Form 7 recloser control includes modular, flexible and scalable hardware.
Check out the fundamentals of controls for utility and critical applications
| Description | Information |
| Cabinet rating | IP44 |
| Operating range temperature | -40 °C to +55 °C ambient |
| Heater rating | 100 W |
| Control input power | 120 or 240 Vac up to 12 AWG wire size |
| Power usage (Watts) | 20 W |
| Operating AC voltage range | 85-264 Vac universal input |
| Input fuse ratings | Fuses on power supply board: 5A 250 Vac, Time delay fuse, 50 A interrupting Optional input power fuses: 20 A at 250 Vac, Time delay fuse |
| Battery rating / backup power | 24 Vdc, 13 Ahr |
| Battery charge rate | 450 mA bulk charge with trickle capability |
| GFCI rating / max voltage & current | 120 Vac only, 15 A fuse. Same fuse used as input power fuse accessory |
| Current measurement accuracy (control alone)*† | IA, IB, IC, IN: From 0.005 A to 20 A secondary ±400 μA plus ± 0.1% of reading |
| PT voltage input range (sensing) 37-pin | ≤ 285 Vrms; 1 Mohm input impedance |
| LEA voltage input range (sensing) | 0.7–8 Vrms; 200 Kohm input impedance |
| IVS voltage input range (sensing) 14-, 19-, 26-pin | 1–40 Vrms; 90.9 Kohm input impedance |
Voltage measurement accuracies (PT) 37-pin 14-, 19-, 26-pin |
±0.5 V plus ± 0.5% of reading ±0.2% of reading |
| LEA accuracy (control alone) 37-pin | ±0.2% of reading |
| IVS accuracy (control alone) 14-, 19-, 26-pin | ±0.2% of reading |
Lindsey sensor compatibility: 120 Vac output—, 1 Mohm Low-voltage output—1 Mohm |
Compatible with 37-pin, 26-pin, 19-pin, 14-pin Compatible with 26-pin, 19-pin, 14-pin |
| Storage temperature range | -40 °C to +85 °C |
| Native contact input rating (voltage) | 12–250 Vdc: 2 mA 12–240 Vac (250 Vac maximum): 2 mA |
| Auxiliary contact input rating (voltage) | 12–250 Vdc: 2 mA 85–240 Vac (250 Vac maximum): 2 mA |
| Native and auxiliary contact output rating (maximum current value) | Refer to catalog |
| Contact input maximum pickup time (native and auxiliary) | 12 ms (for DC or AC inputs) |
| Contact input maximum release time (native and auxiliary) | 17 ms (for DC), 40.34 ms (for AC) |
| Auxiliary power supply rating | 13.2 Vdc, 40 W continuous (75 W surge) |
| System frequency | 60 Hz |
| USB host port (left USB) | USB 2.0 |
| USB device port (right USB) | USB 2.0 |
| * Accuracies specified at 25 °C and at nominal system frequency. | |
| † Current measurements listed in secondary amps. | |
In the wake of a storm or disaster, Eaton understands that safety and speed of response is everything. You can rely on Eaton Care teams to plan, protect and connect.