Download document () of 20
Power metering and power monitoring equipment and software

Power Xpert branch circuit monitor

Eaton's Power Xpert Branch Circuit Monitor (PXBCM) provides remote access to live energy readings and facilitates data integration for data center intensive industries, facilities working to optimize server capacity and companies with a critical need to maintain uptime. By combining monitoring capabilities down to the plug level with overload alerts, which indicate when circuits are close to exceeding thresholds, the PXBCM helps minimize or prevent downtime. 

Eaton's Power Xpert Branch Circuit Monitor

Eaton's revenue accurate branch circuit monitoring provides a cost-effective tenant metering solution for data centers and businesses where up-time is critical. 

With remote monitoring via an intuitive web interface, PXBCM makes it easy to see what you need.

With the branch circuit monitoring you can...

Monitor energy use

Monitor energy usage

Look for trends and anomalies in energy data in real time on touch screen displays or our user interface.

Minimize downtime

Minimize downtime

Strategically schedule downtime rather than react to outages, since alerts will warn you of potential events.

space saving design

Save space

A single meter base has the capability to monitor up to 84 branch circuits, saving you valuable space.

Allocate energy costs

Easily allocate energy costs

Allocate and apportion energy costs quickly and easily with ANSI C12.20 (0.5%) system accuracy.

Remote access

Access data anywhere

From home, another office or on the road, energy data is available to you wherever you are.

Overload event

Stop overload events

Get notified when circuits are close to exceeding thresholds in order to mitigate issues.

Maintain uptime in critical applications

Eaton's Power Xpert Branch Circuit Monitor provides facility-wide energy usage visibility, aids in energy code compliance and helps minimize downtime in residential, multi-tenant buildings, government facilities, commercial buildings, and data centers.
Compliance
Energy codes
Increase productivity
Minimize downtime

Core features

  • Intuitive Web interface provides the ability to access live energy readings remotely and facilitates data integration.
  • Downtime is minimized or prevented by overload alerts that indicate when the circuit is close to exceeding its threshold.
  • Energy usage can be confidently tracked with ANSI C12.20 (0.5%) system accuracy.
  • Optimize cost by only monitoring what is needed from 25 to 100 points per system.
  • Provides end users the ability to monitor all the way down to the plug level, meeting or exceeding building codes and regulations.

Power Xpert branch circuit monitor comparison guide

  9, 15, 21 CT length
meter module strips

 
333mV sensor
meter module external
100mA sensor
meter module external
100% breaker current rating 100A Up to 2000A 100A, 200A
Breaker pole-to-pole spacing 1" Flexible Flexible
CT type Solid Split Solid
Current sensor inputs 9, 15, or 21 pre-mounted current sensors 4 auxiliary (333mV) Up to 21 feeders (333mV) 4 auxiliary (333mV) Up to 21 feeders (100mA) 4 auxiliary (333mV)
Accuracy ANSI C12.20 0.5% ANSI C12.20 0.5% ANSI C12.20 0.5%
Best for Lighting, plug loads, small motors (PRL 1a, 2a, 3e panelboards, Pow-R-Command)

Retrofit for branch circuit monitoring, energy code compliance

Large ampacity circuits (mains of large feeders)

Regulated tenant metering applications
 


 Note: 333mV metered channels: ANSI C12.20 0.5% class transformer rated meter accuracy

Do more with less energy

Eaton’s Power Xpert Branch Circuit Monitor helps maximize uptime by providing remote access to live energy readings and sending overload alerts when circuits are close to the threshold. The PXBCM rounds out Eaton’s metering product offering, increasing monitoring capabilities to meet changing energy codes.

Get to know more about the Guardian of the grid

Learn more about the Pow-R-Line Xpert family designed to help give you accurate, actionable data to improve efficiency.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close

Need product support?

Support from Eaton

Technical support

For support on any aspect of the product or installation process contact our Customer Integrity Team

Pricing, Availability and expedites (Eaton Care)

  • Email: CSCAveryCreek@eaton.com
  • Phone: +1 877-386-2273 (Option 1, Option 3)
  • Hours: Monday to Friday 8:00 AM to 7:00 PM EST

For more information