Select your location

Eaton 5P UPS

The Eaton 5P UPS delivers reliable enterprise class backup power in tower and rackmount form factors with an efficiency rating of up to 99%. With ENERGY STAR qualified models, the 5P's graphical LCD screen allows you to view UPS status in a single glance and provides more available power than comparable UPSs. When paired with Eaton Intelligent Power Manager software, the 5P allows you to seamlessly manage your connected equipment, even in virtualized environments.
Power rating
550 - 3000 VA
Voltage
120V and 208/230V
Form factor
Rack, tower and wall-mount

Flexible installation

Tower
2-post rackmount
4-post rackmount
Wall-mount

Lithium-ion batteries are now available

Save time, space and energy with lithium-ion batteries

Take a closer look at the Eaton 5P UPS

Remote management: notification and alerts for power events

3-year warranty

Comprehensive coverage and support for your UPS and batteries

How to buy from Eaton
Locate a channel partner

Find a local channel partner based upon your zip code.

UPS and battery replacement selector
Find the right UPS, replacement batteries or the Eaton equivalent to competitive models.
Questions before you buy

Email (link above) or call us

Toll free: 1-800-356-5794 option 2, option 1

International: 1-828-651-0760 option 2, option 1

Monday - Friday: 8:00 a.m. to 6:00 p.m. Eastern time