NEMA Standard PB-2 and UL 891 Commercial Metering switchboards combine circuit breakers, chassis, surge protection, and meter sockets, as well as additional Eaton electrical products. These include assemblies that meet utility requirements for bulb-type watt-hour meters and electronic tenant metering switchboards. Commercial Metering switchboards are available for both EUSERC and non-EUSERC applications.
Learn more about the Pow-R-Line Xpert family designed to help
giveyou accurate, actionable data to improve efficiency.
| RATED MAXIMUM VOLTAGE | 600 Vac |
| CONTINUOUS CURRENT | 400-5000 A |
| INTERRUPT RATING | 65, 85, 100 and 200 kAIC |
| THIRD PARTY APPROVAL/RECOGNITION | UL891/cUL |
| NEMA | PB-2 |
| SEISMIC QUALIFICATION | Commercial metering switchboard certificate |
| PROTECTION DEVICES | Molded Case Circuit Breakers, Fusible switches |
| METERS | Power Xpert Meter and IQ Meter |
| SURGE PROTECTION DEVICES | SPD series |
| DEVICE MOUNTING | Fixed and drawout mounting |
| ACCESS | Front & rear access |
| ENCLOSURE TYPE | NEMA Type 1 and 3R |
| STANDARD INDOOR WIDTH DIMENSIONS* | 20, 30, 36, 45, 51 inches |
| STANDARD INDOOR DEPTH DIMENSIONS* | 30, 36, 48, 66 inches |
| STANDARD INDOOR HEIGHT DIMENSIONS* | 90 inches |
| CUSTOM DIMENSIONS AVAILABLE | Contact satellite manufacturing facility |
Dig into the features and functionality to learn how incorporating intelligent circuit protection for panelboards and switchboards can provide accurate, actionable data to increase efficiency.