Eaton's Generator Quick Connect switchboard provides a solution to getting your facility back on line safely and quickly during unexpected power outages. Designed to meet UL891, the switchboard’s color-coded, cam-type plug receptacles are readily accessible and eliminate cable connection guesswork, avoiding hazards associated with opening electrical panels and exposing workers to potentially dangerous conditions.
| RATED MAXIMUM VOLTAGE | 480 Vac |
| CONTINUOUS CURRENT | 400 – 4000 A (Ratings) |
| INTERRUPTING RATING | 65, 85, 100 and 200 kAIC |
| ANSI/IEEE STANDARD | |
| NEMA | PB-2 |
| THIRD PARTY APPROVAL/RECOGNITION | UL891/cUL (standards) |
| SEISMIC QUALIFICATION | PRLC switchboard (Standards) |
| PROTECTION DEVICES | Molded Case Circuit Breakers, Pringle switches, Fusible switches |
| METERS | Power Xpert Meter and IQ Meter |
| SURGE PROTECTION DEVICES | SPD series |
| DEVICE MOUNTING | Fixed |
| ACCESS | Front & rear access |
| ENCLOSURE TYPE | NEMA Type 1 and 3R |
| STANDARD INDOOR WIDTH DIMENSIONS* | 30 inches |
| STANDARD INDOOR DEPTH DIMENSIONS* | 30 inches |
| STANDARD INDOOR HEIGHT DIMENSIONS* | 90 inches |
| CUSTOM DIMENSIONS AVAILABLE | Contact satellite manufacturing facility |
Dig into the features and functionality to learn how incorporating intelligent circuit protection for panelboards and switchboards can provide accurate, actionable data to increase efficiency.