Download document () of 20
Power capacitors

Open air capacitor banks

Eaton's comprehensive line of Cooper Power series open air bank solutions are available in externally fused, fuseless or internally fused designs. Each design is custom-configured in a variety of parallel/series combinations to meet a full range of application needs based on kvar requirements, system voltage, protection strategy and system solutions. Open air banks provide economical and reliable methods for reducing losses and improving power quality.

Engineered-to-order solution
Custom designed to meet specific application needs
Complete line of accessories
Easy integration
System improvements
Improved power factor and reduced losses

Core features

  • Unfused (SD, HD, XDC, XDB, XDH, Wildfire Mitigation) or internally fused units
  • Available with units mounted vertically, horizontally or flat, based on installation conditions
  • Robust lightweight welded aluminum frame (galvanized steel optional)
  • Frame-integrated lifting provisions
  • Externally fused banks available with expulsion or current limiting fuses connected to each unit
  • Compact relay protected fuseless banks utilizing series string configuration
  • Station-class bus support insulators

The benefits of power capacitors

Watch this short video to learn how power capacitors improve your power factor, efficiency and provide substantial benefits to the electrical system.

Modular construction

Eaton’s Cooper Power series open air capacitor banks utilize a range of frame structures and bus configurations that can be scaled and configured to meet application needs. These customizable configurations can apply a variety of series-parallel connections and allow for side-by-side or phase-over-phase bank orientations. Modular assemblies can optimize system footprint, reduce installation time and labor and allow for banks to be reconfigured, extended or relocated over time as system demands evolve.

Utilize orientations to meet specific installation needs

Eaton's Cooper Power series open air capacitor banks are available with capacitor units in vertical, horizontal or flat orientations. Vertical orientation results in bushings at right angles with respect to mounting floor. This type of construction is typically utilized to limit the bank footprint within the substation area and provide additional safety benefits. Horizontal orientation results in bushings being parallel with the ground. This type of construction is typically utilized when overall height is a limitation or more than 3 blocks are being stacked on top of each other. When facing significant height limitations, flat mounting is available.

Robust and reliable structure

Eaton’s Cooper Power series open air bank designs utilize a 6061-T6 aluminum welded frame delivering a high strength, light weight and corrosion resistant solution. Frames are analyzed by in-house structural engineering and are fabricated in our factory. Frames are also available with galvanized steel construction most commonly utilized in exceptionally large banks, or to meet application specific needs. Banks are engineered to meet specific site requirements including wind, ice, other environmental conditions and seismic-specified loading.
Specifications

Ratings

Per Capacitor Unit (kvar)

50-700 (Externally Fused)

50-1000 (Fuseless)

200-1200 (Internally Fused)

Basic Insulation Level (BIL) 75-200 kV
Quantity of capacitors per frame structure 4-36 (typical)
System Voltage (kV L-L) Up to 800
Bank (Mvar) 1-100 (typical)

Standards

IEEE Standards  Std. 18
IEC Standards 60871-1
CSA CAN/CSA-C871-1

Structure details

Bank frame

6061-T6 aluminum

Galvanized steel (optional)

Elevating structure

6061-T6 aluminum

Galvanized steel (optional)

Application details

Bank type

Externally fused

Fuseless

Internally fused

Bank connection

Ungrounded Wye

Grounded Wye

Delta

Single-Phase

Bank configuration

Single Wye

Double Wye

"H" Bridge

Differential

Download Links
X
Download Close

Power capacitor training

Eaton offers factory, on-site and remote power capacitor training options. 

New to power capacitors?

Learn about the fundamentals of power capacitors