Photo is representative
Download
Eaton 5PX extended battery module (EBM), 2U, 48V, Used with 5PX 1000, 1500, 2200
| Product Name |
Eaton 5PX extended battery module (EBM)
|
| Catalog Number |
5PXEBM48RT
|
| UPC |
743172035905
|
| Product Length/Depth |
441.2 mm
|
| Product Height |
86.2 mm
|
| Product Width |
522 mm
|
| Product Weight |
32.8 kg
|
| Warranty |
3 year on electronics, 3 year on batteries with registration
|
| Compliances |
CE Marked
TUV |
| Certifications |
IEC/EN 62040-1
UL 1778 IEC/EN 62040-2 CE EAC cTUVus |
| Special features |
Add up to 4 extended battery modules (EBM) to Eaton 5PX UPS models
|
| Form factor |
Rack/tower
|
| Rack size |
2U
|
| Construction type |
Free standing model
|
| Color |
Black/silver
|
| Rack mounting kit |
Yes
|
| Package contents |
|
| Type of Accessory |
Battery/accumulator
|
| Input connection |
C14
|
| Output waveform |
Sine wave
|
| Battery rating |
12 V / 9 Ah
|
| Battery type |
Sealed, lead-acid
|
| Type of interface |
Other
|
| Battery quantity |
8
|