Knowledge Search
Download document () of 20
Discontinued

EMA115-10

Eaton Managed rack PDU, 0U, L6-20P, C20 input, 3.84 kW max, 100-240V, 16A, 10 ft cord, Single-phase, Black

List price $1,450

A newer version of this product is available:

General specifications

Product Name
Eaton managed PDU
Catalog Number
EMA115-10
UPC
743172079183
Product Length/Depth
63.1 in
Product Height
2.05 in
Product Width
2.09 in
Product Weight
7.5 lb
Warranty
3 year
Compliances
Contact Manufacturer
Certifications
UL Listed

Product specifications

Form factor
0U (Vertical)
Outlet control
Yes
Phase
Single-phase
Wattage
3.84 kW max
Amperage Rating
16A
Input voltage
100-240V
Input connection
L6-20P
Outlets
(21) C13 Outlet grip, (3) C19 Outlet grip
Cord length
10 ft
Frequency rating
50-60 Hz
Serial interface
RS-232
Operating Temperature
0° to 60°C (32° to 140°F)

Export product specification