Knowledge Search
Download document () of 20

EMAU05-10

Eaton Managed PDU, 1PH, 2U, L5-30P input, 10 ft cord, 2.88kW, 24A, 120V, 16 Outlets (16) 5-20R

List price $1,262

General specifications

Product Name
Eaton managed PDU
Catalog Number
EMAU05-10
UPC
743172082688
Product Length/Depth
19 in
Product Height
5 in
Product Width
3.4 in
Product Weight
13 lb
Warranty
3 year
Compliances
Contact Manufacturer
Certifications
UL Listed

Product specifications

Form factor
2U
Outlet control
Yes
Phase
Single-phase
Wattage
2.88 kW max
Amperage Rating
24A
Input voltage
120V
Input connection
L5-30P
Outlets
(16) 5-20R
Cord length
10 ft
Frequency rating
50-60 Hz
Operating Temperature
0° to 60°C (32° to 140°F)

Export product specification