Knowledge Search
Download document () of 20

EMI100-10

Eaton Metered Input PDU, 1PH, 0U, NEMA 5-15P input, 10ft cord, 1.44kW, 12A, 120V, 24 Outlets (24) 5-15R

List price $917

General specifications

Product Name
Eaton metered input PDU
Catalog Number
EMI100-10
UPC
743172050366
Product Length/Depth
2.05 in
Product Height
66.5 in
Product Width
2.1 in
Product Weight
12.28 lb
Warranty
3 year
Compliances
TAA Compliant
Certifications
UL Listed

Product specifications

Form factor
0U (Vertical)
Outlet control
No
Phase
Single-phase
Wattage
1.44 kW max
Amperage Rating
12A
Input voltage
120V
Input connection
5-15P
Outlets
(24) 5-15R
Cord length
10 ft
Frequency rating
50-60 Hz
Ethernet interface
Yes
Serial interface
RS-232
Operating Temperature
0° to 60°C (32° to 140°F)

Export product specification