Knowledge Search
Download document () of 20

EMIT05-10

Eaton Metered Input PDU, 1PH, 1U, NEMA L6-30P input, 10ft cord, 5.76kW, 24A, 200-240V, 16 Outlets (16) C13

List price $1,352

General specifications

Product Name
Eaton metered input PDU
Catalog Number
EMIT05-10
UPC
786685990224
Product Length/Depth
8 in
Product Height
1.69 in
Product Width
19 in
Product Weight
8.8 lb
Warranty
3 year
Compliances
TAA Compliant
Certifications
UL Listed

Product specifications

Form factor
1U
Outlet control
No
Phase
Single-phase
Wattage
5.76 kW max
Amperage Rating
24A
Input voltage
200-240V
Input connection
L6-30P
Outlets
(16) C13 Outlet grip
Cord length
10 ft
Frequency rating
50-60 Hz
Ethernet interface
Yes
Serial interface
RS-232
Operating Temperature
0° to 60°C (32° to 140°F)

Export product specification