Knowledge Search
Download document () of 20

EMIT09-10

Eaton Metered Input PDU, 1PH, 1U, NEMA L5-20 input, 10ft cord, 1.92kW, 16A, 120V, 8 Outlets (8) 5-20R

List price $571

General specifications

Product Name
Eaton metered input PDU
Catalog Number
EMIT09-10
UPC
786685991047
Product Length/Depth
19 in
Product Height
8 in
Product Width
1.69 in
Product Weight
6.2 lb
Warranty
3 year
Compliances
Contact Manufacturer
Certifications
UL Listed

Product specifications

Form factor
1U
Outlet control
No
Phase
Single-phase
Input voltage
100-127V
Input connection
5-20P, L5-20P
Outlets
(8) 5-20R
Cord length
10 ft
Frequency rating
50-60 Hz
Operating Temperature
0° to 60°C (32° to 140°F)

Export product specification