To guarantee fire safety in commercial buildings, installers and specifiers need to have confidence in their fire systems. They need to be confident that their solutions are not only secure, safe and reliable, but also simple to install and upgrade. This is where Eaton xDetect comes in.
xDetect is an addressable fire alarm control panel featuring an instantly familiar, tablet-like interface. Users can monitor, at a glance, a building's peripherals and zones so that faults can be addressed swiftly and fires minimised. The panel is designed with industry-leading levels of cybersecurity and is future-ready for BMS and IoT connectivity.
Every fire alarm system is different and project scope can rapidly change, forcing installers to over-engineer or make drastic late alterations. Eaton understands these challenges – its new, modular, card-based xDetect panel giving you the agility to react.
xDetect's basic unit comes small (7 card slots) or large (12 card slots), with pre-fitted cards meeting EN54-2 and coded slots for easy expansion. From minimal stock, you can configure cost-effective, bespoke solutions – ready to grow alongside customer needs. xDetect keeps premises managers in the picture by alerting them of any new system snagging faults. Its loop card design minimises downtime by enabling fast swapping of any failed card, without impacting other functionality.. The result? Less expense and more peace of mind.
"Plug in and go" cards
Two pre-fitted cards :
xDetect is thoughtfully designed from the ground up with a clear, tablet-like interface, ensuring an easy-to-use experience, critical in an emergency. Its restrained design translates into fast, easy navigation for users which will be popular with installers, facility managers and firefighters alike.
xDetect is an Eaton secure-by-design panel that simplifies control of fire alarms and other peripherals in commercial buildings, protecting people, property and data. At its heart is the highest level of cybersecurity, enabling secure communications and protecting both data and assets from hackers. Entirely future proof and ready for remote access, xDetect can be safely integrated into a Building Management System (BMS) and the Internet of Things (IoT).
Location: Skyreholme, UK
Challenge: Replacing Parcevall Hall’s outdated fire panel and wiring with a modern solution without disrupting the tranquillity of this historical manor house.
Solution: Installation of a seamlessly integrated xDetect panel to ensure the safety of guests, occupants, visitors and the building itself.
Results: The xDetect system, which is not only easy to deploy but also offers high-level cybersecurity protection of both data and assets from hackers, has brought Parcevall Hall’s fire security system into the 21st century.
xDetectWorks is a powerful PC programming software, created to make system design and configuration simple with xDetect. Free to trained fire alarm engineers, the software is activated with a license key generated by the Eaton Fire Technical Support team once training has been completed.
EFGVS is Eaton's Fire Graphical Visualisation Software. It is a state of the art and powerful supervision management tool for Eaton Fire addressable systems, allowing xDetect fire system events to be viewed and managed on a PC by an authorised operator.
Your search "" did not match any documents or products.
| Code | Description |
| EFXD01042 | xDetect Addressable CIE Panel 4 Loop Enclosure + 128 zonal indicator |
| EFXD01040 | xDetect Addressable CIE Panel 4 Loop Enclosure |
| EFXD01022 | xDetect Addressable CIE Panel 2 Loop Enclosure + 128 zonal indicator |
| EFXD01020 | xDetect Addressable CIE Panel 2 Loop Enclosure |
| Code | Description |
| EFXD05001 | xDetect Loop Card 1L Protocol 800 |
| EFXD05020 | xDetect Sounder Circuit Card 2 Outputs |
| EFXD05030 | xDetect Programmable I/O card |
| EFXD05040 | xDetect Network Card |
| EFXD05051 | xDetect CIE Int. Power Supply 150W |
| EFXD05052 | xDetect CIE Int. Dual PSE Backplane |
| EFXD05053 | xDetect CIE Int. Single PSE Backplane |
| EFXD05060 | xDetect Zonal Indicator Board – 128 Zonal Indicator |
| EFXD05081 | xDetect CIE Backplane Large Enclosure |
| EFXD05082 | xDetect CIE Backplane Small Enclosure |
| Code | Description |
| EFXD05091 | xDetect CIE Door Small HMI only |
| EFXD05092 | xDetect CIE Door Large HMI only |
| EFXD05093 | xDetect CIE Door Small 128 Zonal Indicator |
| EFXD05094 | xDetect CIE Door Large 128 Zonal Indicator |
| EFXD05095 | xDetect CIE Door Large 256 Zonal Indicator |
| Enclosure | Small / Large |
| HMI | 7" colour touchscreen |
| Zonal Indicator | None / 128 |
| Approval | EN54-2, EN54-4 |
| Max zones | 256 |
| Number of loops | 1-2 / 1-4 |
| Max number of addressable points per loop | 200 |
| Max number of addressable points per C.I.E | 400 / 800 |
| Max number of alarming devices per loop card | up to 131 |
| Max number of alarming devices per sounder card | up to 106 |
| Max. No. of Fire Alarm Devices per C.I.E | Up to 262 / Up to 262, Up to 524 |
Support from Eaton
Need product support?
Phone: 01753 608 700, option 3 then option 4