Knowledge Search
Download document () of 20
We make what matters work*

Eaton 93PX UPS | Americas

The 93PX double-conversion online UPS 208V (5-20kW) and 400V (15kW / 20kW) offers simple, reliable, and cost-effective power for edge and data center environments. With plug-and-play deployment, high-efficiency, 1.0 power factor, advanced cybersecurity, and scalable redundancy, it ensures continuous protection, surge resistance, and auto-restart—ideal for critical applications requiring high performance and operational resilience.

Voltage & Power Rating
208V (5-20 kW) & 400V (15 and 20 kW)
Innovative quick-connect design
For easy plug-and-play deployment and service
High efficiency
Up to 96% energy efficiency (98.8% in ECO mode)
N+1 redundancy
Configurable in parallel for N+1 redundancy or increased capacity
Cybersecure
Network management cards with market-leading cybersecurity
Sold in bundles
Sold in bundles with UPS, EBM(s), MBP and network card
Eaton 93PX UPS 400V

Ideal applications include:

  • Edge networks
  • Distributed IT
  • Mission-critical environments
  • Data centers
  • Server rooms
  • Network closets
  • AI at the edge

Best-in-class efficiency

With up to 98.8% energy efficiency in online mode, the 93PX UPS is the most efficient UPS in its class, reducing energy costs and TCO.

Market-leading cybersecurity

The 93PX UPS is bundled with Eaton's cybersecure gigabit network card (NETWORK-M3) or industrial gateway card (INDGW-M3) with UL 2900-1 and IEC 62443-4-2 cybersecurity certifications which allows for user configurable firewall. Giving IT professionals market-leading cybersecurity capabilities, including zero-trust architecture and zero-touch provisioning.

Maximize your investment with software

For larger deployments, the 93PX UPS integrate smoothly via SNMP with Brightlayer Data Centers suite such as Distributed IT Performance Management (DITPM) and Data Center Performance Management (DCPM), and our Remote Monitoring Service, a 24/7 service that aggregates data from your UPS systems and dispatches an Eaton field technician when a critical event occurs.

Complete your solution with Eaton

Eaton 93PX UPS systems are compatible with a variety of our rack enclosures and power distribution units (PDUs). See below to find the right one to complete your setup!
Eaton 93PX UPS systems are compatible with standard EIA 19-inch rack enclosures with a maximum device depth of at least 37 inches (940 mm).  Don’t see the rack you need? Find more at TrippLite.Eaton.com/racks
Catalog number Type Height Width Maximum device depth Weight capacity (Static/dynamic) Color
SR25UB Standard 25U 23.6 in. (600 mm) 37 in. (940 mm) 3500/2250 lb. (1588/1021 kg) Black
SR42UB Standard 42U 23.6 in. (600 mm) 37 in. (940 mm) 3500/2250 lb. (1588/1021 kg) Black
SR42UBDP Standard deep 42U 23.6 in. (600 mm) 42 in. (1067 mm) 3500/2250 lb. (1588/1021 kg) Black
SR42UBDPWD8 Standard deep/wide 42U 31.5 in. (800 mm) 44 in. (1118 mm) 3500/2250 lb. (1588/1021 kg) Black
SR42UBEIS Industrial 42U 23.6 in. (600 mm) 37 in. (940 mm) 3500/2250 lb. (1588/1021 kg) Black
SR42UBZ4 Seismic 42U 23.6 in. (600 mm) 37 in. (940 mm) 3500/2250 lb. (1588/1021 kg) Black
SR45UB Standard 45U 23.6 in. (600 mm) 37 in. (940 mm) 3500/2250 lb. (1588/1021 kg) Black
SR45UBDP Standard deep 45U 23.6 in. (600 mm) 42 in. (1067 mm) 3500/2250 lb. (1588/1021 kg) Black
SR48UB Standard 48U 23.6 in. (600 mm) 37 in. (940 mm) 3500/2250 lb. (1588/1021 kg) Black
SR48UBDP Standard deep 48U 23.6 in. (600 mm) 42 in. (1067 mm) 3500/2250 lb. (1588/1021 kg) Black
spacer
Basic PDUs provide reliable power distribution with branch circuit protection. Metered input PDUs include remote management with bank-level monitoring. Metered outlet PDUs include remote management with outlet-level monitoring. Managed PDUs are our most advanced rack PDUs andinclude remote management with outlet-level monitoring and control. PDUs shown below are vertical PDUs (0U), except EMIU29-06 (2U horizontal).
UPS bundle Compatible managed PDUs Compatible metered outlet PDUs Compatible metered input PDUs Compatible basic PDUs

93PX20K1

93PX20KIND1

93PX20KINDPAR1

EVMA4609X4 (17.3 kW; 24xC13, 18xC39)

EVMAGU23X-E5 + CBL356-106 (17.3 kW; 24xC13, 18xC39)

EVMAGU23X5 + CBL356-106 (17.3 kW; 24xC13, 18xC39)

EVMOGU23A-E5 + CBL356-106 (17.3 kW; 12xC13, 12xC39)

EVMOGU23X-E5 + CBL356-106 (17.3 kW; 24xC13, 18xC39)

EVMOGU23X5 + CBL356-106 (17.3 kW; 24xC13, 18xC39)

EMIU29-067 (17.3 kW; 6xL6-30R; 2U)

EVMI4609X4 (17.3 kW; 24xC13, 18xC39)

EVMIGU23X-E5 + CBL356-106 (17.3 kW; 24xC13, 18xC39)

EVBAGU23X-E5 + CBL356-106
(17.3 kW; 24xC13, 18xC39)

93PX20KHW2

93PX20KHWPAR2

93PX20KHWIND2

93PX20KHWINDPAR2

EVMAGU23A-E5 + CBL357-10 (17.3 kW; 12xC13, 12xC39)

EVMAGU23X-E5 + CBL357-10 (17.3 kW; 24xC13, 18xC39)

EVMOGU23A-E5 + CBL357-10 (17.3 kW; 12xC13, 12xC39)

EVMOGU23X-E5 + CBL357-10 (17.3 kW; 24xC13, 18xC39)

EVMOGU23X5 + CBL357-10 (17.3 kW; 24xC13, 18xC39)

EVMIGU23A-E5 + CBL357-10 (17.3 kW; 12xC13, 12xC39)

EVMIGU23X-E5 + CBL357-10 (17.3 kW; 24xC13, 18xC39)

EVMIGU23X5 + CBL357-10 (17.3 kW; 24xC13, 18xC39)

EVBAGU23X-E5 + CBL357-10
(17.3 kW; 24xC13, 18xC39)

93PX15K3

93PX15KIND3

93PX15KINDPAR3

EVMA4609X4 (17.3 kW; 24xC13, 18xC39)

EVMAGU23X-E5 + CBL356-106 (17.3 kW; 24xC13, 18xC39)

EVMAGU23X5 + CBL356-106 (17.3 kW; 24xC13, 18xC39)

EVMOGU23A-E5 + CBL356-106 (17.3 kW; 12xC13, 12xC39)

EVMOGU23X-E5 + CBL356-106 (17.3 kW; 24xC13, 18xC39)

EVMOGU23X5 + CBL356-106 (17.3 kW; 24xC13, 18xC39)

EMIU29-067 (17.3 kW; 6xL6-30R; 2U)

EVMI4609X4 (17.3 kW; 24xC13, 18xC39)

EVMIGU23X-E5 + CBL356-106 (17.3 kW; 24xC13, 18xC39)

EVBAGU23X-E5 + CBL356-106
(17.3 kW; 24xC13, 18xC39)

93PX15KHW2

93PX15KHWPAR2

93PX15KHWIND2

93PX15KHWINDPAR2

EVMAGU23A-E5 + CBL357-10 (17.3 kW; 12xC13, 12xC39)

EVMAGU23X-E5 + CBL357-10 (17.3 kW; 24xC13, 18xC39)

EVMOGU23A-E5 + CBL357-10 (17.3 kW; 12xC13, 12xC39)

EVMOGU23X-E5 + CBL357-10 (17.3 kW; 24xC13, 18xC39)

EVMOGU23X5 + CBL357-10 (17.3 kW; 24xC13, 18xC39)

EVMIGU23A-E5 + CBL357-10 (17.3 kW; 12xC13, 12xC39)

EVMIGU23X-E5 + CBL356-106 (17.3 kW; 24xC13, 18xC39)

EVMIGU23X5 + CBL357-10 (17.3 kW; 24xC13, 18xC39)

EVBAGU23X-E5 + CBL357-10
(17.3 kW; 24xC13, 18xC39)

93PX13K3

93PX13KIND3

93PX13KINDPAR3

EVMA4609X4 (17.3 kW; 24xC13, 18xC39)

EVMAGU23X-E5 + CBL356-106 (17.3 kW; 24xC13, 18xC39)

EVMAGU23X5 + CBL356-106 (17.3 kW; 24xC13, 18xC39)

EVMOGU23A-E5 + CBL356-106 (17.3 kW; 12xC13, 12xC39)

EVMOGU23X-E5 + CBL356-106 (17.3 kW; 24xC13, 18xC39)

EVMOGU23X5 + CBL356-106 (17.3 kW; 24xC13, 18xC39)

EMIU29-067 (17.3 kW; 6xL6-30R; 2U)
EVMI4609X4 (17.3 kW; 24xC13, 18xC39)
EVMIGU23X-E5 + CBL356-106 (17.3 kW; 24xC13, 18xC39)
EVBAGU23X-E5 + CBL356-106
(17.3 kW; 24xC13, 18xC39)

93PX13KHW2

93PX13KHWPAR2

93PX13KHWIND2

93PX13KHWINDPAR2

EVMAGU23A-E5 + CBL357-10 (17.3 kW; 12xC13, 12xC39)

EVMAGU23X-E5 + CBL357-10 (17.3 kW; 24xC13, 18xC39)

EVMOGU23A-E5 + CBL357-10 (17.3 kW; 12xC13, 12xC39)

EVMOGU23X-E5 + CBL357-10 (17.3 kW; 24xC13, 18xC39)

EVMOGU23X5 + CBL357-10 (17.3 kW; 24xC13, 18xC39)

EVMIGU23A-E5 + CBL357-10 (17.3 kW; 12xC13, 12xC39)

EVMIGU23X-E5 + CBL357-10 (17.3 kW; 24xC13, 18xC39)

EVMIGU23X5 + CBL357-10 (17.3 kW; 24xC13, 18xC39)

EVBAGU23X-E5 + CBL357-10
(17.3 kW; 24xC13, 18xC39)

93PX8K3

93PX8KIND3

93PX5K3

EVMA2130X (8.6 kW; 24xC13, 18xC39)

EVMAGU23X-E5 + CBL351-10 (8.6 kW; 24xC13, 18xC39)

EVMAGU23X5 + CBL351-10 (8.6 kW; 24xC13, 18xC39)

EMOCPD36JE2Y2K37 (8.6 kW; 21xC13, 12x5-20R)

EVMOGU23X-E5 + CBL351-10 (8.6 kW; 24xC13, 18xC39)

EVMOGU23X5 + CBL351-10 (8.6 kW; 24xC13, 18xC39)

EVMI2130X (8.6 kW; 24xC13, 18xC39)

EVMIGU23X-E5 + CBL351-10 (8.6 kW; 24xC13, 18xC39)

EVMIGU23X5 + CBL351-10 (8.6 kW; 24xC13, 18xC39)

PDU3V6L21307
(8.6 kW; 36xC13, 6xC19,
6x5-20R)

EVBAGU23X-E5 + CBL351-10
(8.6 kW; 24xC13, 18xC39)

EVMA2120A (5.8 kW; 12xC13, 12xC39)

EVMAGU23X-E5 + CBL367-10 (5.8 kW; 24xC13, 18xC39)

EVMAGU23X5 + CBL367-10 (5.8kW; 24xC13, 18xC39)

EMOCPD36JE2Y2K37 (5.8 kW; 15xC13, 12x5-20R)

EVMOGU23X-E5 + CBL367-10 (5.8 kW; 24xC13, 18xC39)

EVMOGU23X5 + CBL367-10 (5.8 kW; 24xC13, 18xC39)

EMI318-10 (5.8 kW; 30xC13, 6xC19, 3x5-20R)

EVMIGU23X-E5 + CBL367-10 (5.8 kW; 24xC13, 18xC39)

EVMIGU23X5 + CBL367-10 (5.8 kW; 24xC13, 18xC39)

PDU3V6L2120LV7
(5.7 kW; 42x5-20R)

EVBAGU23X-E5 + CBL367-10
(5.8 kW; 24xC13, 18xC39)

93PX5KIND3
C39 outlets: Flexible C39 outlets combine the functionality of C13 and C19 outlets. Input power cord length: 10 ft. unless noted. Other notes: (1) UPS with hardwired input and corded output. (2) UPS with hardwired input and output. (3) UPS with corded input and output. (4) Add “-06” to model number for 6 ft. input power cord. (5) Universal-input PDU (UPDU) compatible with variety of interchangeable input power cords. Capacity is 5–23 kW, depending on input power cord. UPDUs ending with “-E” have end-entry input cord connection. Others have front-entry (perpendicular) connection. (6) Change “-10” to “-06” in cord model number for 6 ft. input power cord. (7) Includes 6 ft. input power cord.
spacer
Basic PDUs provide reliable power distribution with branch circuit protection. Metered input PDUs include remote management with bank-level monitoring. Metered outlet PDUs include remote management with outlet-level monitoring. Managed PDUs are our most advanced rack PDUs and include remote management with outlet-level monitoring and control. All PDUs shown below are vertical PDUs that support toolless 0U mounting.
 UPS bundle Compatible managed PDUs Compatible metered outlet PDUs Compatible metered input PDUs Compatible basic PDUs

93PX20KIMBN1

93PX20KIMBNDG1

EVMAGU23A-E3  + CBL360-10 (23 kW; 12 C13, 12 C39)

EVMAGU23X-E3  + CBL360-10 (23 kW; 24 C13, 18 C39)

EVMAGU23X3 + CBL360-10 (23 kW; 24 C13, 18 C39)

EVMOGU23A-E3 + CBL360-10 (23 kW; 12 C13, 12 C39)

EVMOGU23X-E3 + CBL360-10 (23 kW; 24 C13, 18 C39)

EVMOGU23X3 + CBL360-10 (23 kW; 24 C13, 18 C39)

EVMIGU23A-E3 + CBL360-10 (23 kW; 12 C13, 12 C39)

EVMIGU23X-E3 + CBL360-10 (23 kW; 24 C13, 18 C39)

EVMIGU23X3 + CBL360-10 (23 kW; 24 C13, 18 C39)

EVBAGU23X-E3 + CBL360-10 (23 kW; 24 C13, 18 C39)

93PX20KIHWN2

93PX20KHWNPAR2

93PX20KIHWNDG2

93PX20KHWNDGPAR2

EVMAGU23A-E3 + CBL369-10 (23 kW; 12 C13, 12 C39)

EVMAGU23X-E3 + CBL369-10 (23 kW; 24 C13, 18 C39) c

EVMAGU23X3 + CBL369-10 (23 kW; 24 C13, 18 C39)

EVMOGU23A-E3 + CBL369-10 (23 kW; 12 C13, 12 C39)

EVMOGU23X-E3 + CBL369-10 (23 kW; 24 C13, 18 C39)

EVMOGU23X3 + CBL369-10 (23 kW; 24 C13, 18 C39)

EVMIGU23A-E3 + CBL369-10 (23 kW; 12 C13, 12 C39)

EVMIGU23X-E3 + CBL369-10 (23 kW; 24 C13, 18 C39)

EVMIGU23X3 + CBL369-10 (23 kW; 24 C13, 18 C39)

EVBAGU23X-E3 + CBL369-10 (23 kW; 24 C13, 18 C39)

93PX15KIMBN1

93PX15KIMBNDG1

EVMAGU23A-E3 + CBL360-10 (23 kW; 12 C13, 12 C39)

EVMAGU23X-E3  + CBL360-10 (23 kW; 24 C13, 18 C39)

EVMOGU23A-E3 + CBL360-10 (23 kW; 12 C13, 12 C39)

EVMOGU23X-E3  + CBL360-10 (23 kW; 24 C13, 18 C39)

EVMOGU23X3  + CBL360-10 (23 kW; 24 C13, 18 C39)

EVMIGU23A-E3  + CBL360-10 (23 kW; 12 C13, 12 C39)

EVMIGU23X-E3 + CBL360-10 (23 kW; 24 C13, 18 C39)

EVBAGU23X-E3 + CBL360-10 (23 kW; 24 C13, 18 C39)

93PX15KIHWN2

93PX15KHWNPAR2

93PX15KIHWNDG2

93PX15KHWNDGPAR2

EVMAGU23A-E3 + CBL369-10 (23 kW; 12 C13, 12 C39)

EVMAGU23X-E3 + CBL369-10 (23 kW; 24 C13, 18 C39) c

EVMAGU23X3 + CBL369-10 (23 kW; 24 C13, 18 C39)

EVMOGU23A-E3 + CBL369-10 (23 kW; 12 C13, 12 C39)

EVMOGU23X-E3 + CBL369-10 (23 kW; 24 C13, 18 C39)

EVMOGU23X3 + CBL369-10 (23 kW; 24 C13, 18 C39)

EVMIGU23A-E3 + CBL369-10 (23 kW; 12 C13, 12 C39)

EVMIGU23X-E3 + CBL369-10 (23 kW; 24 C13, 18 C39)

EVMIGU23X3 + CBL369-10 (23 kW; 24 C13, 18 C39)

EVBAGU23X-E3 + CBL369-10 (23 kW; 24 C13, 18 C39)
C39 outlets: Flexible C39 outlets combine the functionality of C13 and C19 outlets. Input power cord length: 10 ft. Other notes: (1) UPS with corded input and output. (2) UPS with hardwired input and output. (3) Universal-input PDU (UPDU) compatible with variety of interchangeable input power cords. Capacity is 5 to 23 kW, depending on input power cord. UPDUs ending with “-E” have end-entry input cord connection. Others have front-entry (perpendicular) connection.
spacer

Implementing Zero-Touch Provisioning with Eaton Gigabit Network Interfaces

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close