Knowledge Search
Download document () of 20

EMIU29-06

Eaton Metered Input Rack PDU, 2U, 3PH, 6FT IEC 60309 460P9W Input, 240V, 48A, Outlets: (6) L6-30P

General specifications

Product Name
Eaton metered input PDU
Catalog Number
EMIU29-06
UPC
786689801182
Product Length/Depth
8 in
Product Height
3.44 in
Product Width
19 in
Product Weight
0.1 lb
Compliances
Contact Manufacturer
Certifications
Contact Manufacturer

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.