Download document () of 20
We make what matters work*

Modular Power Assemblies

Deploy uninterruptible power anywhere, anytime

Eaton’s modular power assembly (MPA) solutions offer a modular product design that is a flexible, scalable, pre-assembled power infrastructure solution to support critical loads while lowering cost, time and space requirements.

check-list-proof-points.png

Custom

Designed to your specifications

user-teal-icon.png

Turnkey

One contact from design to build to install

calculator-teal-icon

Factory-built

Reduced total cost of ownership

Core features

  • Metal house construction including galvanized steel, stainless steel and aluminum with specialty constructions such as concrete and blast-resistant available
  • Customizable foundation to incorporate internally-mounted electrical components, enabling either pier-mounted or pad-mounted installation
  • Equipment skid designs available
  • Multiple U.S. manufacturing locations for strategic and fast delivery
  • End-to-end project management capabilities for the construction of the electrical control building, as well as site supervision to the installation and configuration of the equipment
  • Comprehensive quality control process prior to shipment

Modular power solutions to meet today’s unique requirements

eaton-blue-line.JPG

Eaton understands that you require flexible, modular power infrastructure solutions capable of expanding with your needs. Our team delivers the customized products you need to support growing IT loads while simultaneously helping you to lower costs, more effectively utilize capital, reduce downtime and preserve space in existing facilities.   

Modular Power Assemblies:

  • Meet a vital need among today’s mission-critical data centers
  • Offer newer technology such as higher efficiency UPSs, without shutting down operations for replacement
  • Use standard equipment integrated in a factory environment that reduces total cost of ownership and decreases overall construction and commissioning schedules
  • Increase the speed of repair and maintenance, reducing downtime

See how a skid-based solution provided minimized downtime, space savings and faster implementation

A longstanding customer turned to us to address its requirement for the smallest footprint that could deliver the necessary infrastructure to support its needs while meeting its goals for energy-efficiency.                                                                                         
eaton-compact-upd-skid.png

Eaton provides datacenter extended backup power, taking up no building footprint

A customer was in the process of upgrading its existing IT infrastructure to newer, faster, more efficient equipment. It also needed extra capacity for future expansion and growth. The customer had an existing open high bay facility with electrical infrastructure already in place.
eaton-ups-enclosure-outside.jpg

Eaton’s Electrical Engineering Services and Systems

With more than 1,500 experts in 60 locations throughout Canada and the U.S., and more around the world, Eaton’s Electrical Engineering Services and Systems team is one of the largest and most experienced service organizations in the industry.

Eaton's engineering services team

Eaton’s engineering services team is dedicated to understanding your business so we can optimize your power system for safety, reliability and efficiency. As one of the largest and most experienced teams in the industry, we offer a comprehensive portfolio of services and solutions tailored for every stage of a power system’s life cycle. Eaton strives to create a zero-incident culture through the implementation of our safety policy including division safety managers and layered risk assessments. Our team has experience with electrical power distribution equipment from all leading manufacturers and stands ready to support you, 24/7, wherever and whenever you need us.
Specifications
Modular Power Assemblies incorporate industry-leading products to meet your highly specialized requirements, setting strategies for modular designs that meet a wide variety of business needs. We transform concepts into flexible, scalable solutions that can be customized and adapted to fit your specific goals and challenges. Read below to learn about the different application examples.
eaton-power-block-90-500x500.jpg

500kW Power Block

Solution: The unique assembly of the self-contained Modular Power Assembly supports growing critical IT loads - lowering cost, time and space requirements. Ideal for organizations facing escalating power requirements, the system is comprised of a 500kW Eaton Power Xpert 9395P uninterruptible power system (UPS) with lithium-ion batteries; switchboard; automatic transfer switch; HVAC system; and fire detection with dry-agent fire suppression systems to protect the enclosure and its electronics.

Applications: Designed to be deployed outdoors adjacent to a facility, the 500kW Power Block offers a practical alternative to support critical IT loads through changing power requirements, such as data center expansions, UPS replacement, manufacturing and commercial back up power and critical process power back up, for example bio pharmaceutical  facilities, which require continuous power. It can even be transported and reconnected at other locations.    

Benefits:

  • Supports growing IT loads while lowering cost, time and space requirements
  • Scalable system reduces upfront capital expenditures
  • Plug-and-play design allows modules to be connected in parallel - incorporating up to 2MW of power into the smallest possible footprint
  • Unique off-site assembly minimizes complexity and time of installation
  • Factory engineered and tested
  • Eliminates on-site construction while reducing UPS footprint
  • Standard shipping container dimensions facilitate speed to market
  • Quick Connect System enables immediate placement into service 
eaton-rental-trailer-2.88-500x500.jpg

Mobile UPS Trailer

Solution: Prefabricated and assembled into a single enclosure then mounted onto a drop-deck trailer, the Mobile UPS Trailer supports critical IT loads during upgrades, temporary projects and special events. One configuration of this self-contained system is comprised of up to a 1.2 MW Eaton Power Xpert® 9395P uninterruptible power system (UPS) with lithium-ion batteries; switchboard; automatic transfer switch; mini power center; HVAC system; and fire detection with dry-agent fire suppression systems to protect the trailer and its electronics.

Applications: With the ability to be moved from location to location, the Mobile UPS Trailer supports critical infrastructure upgrades, short-term projects or special events/venues requiring backup power.

Benefits:

  • Supports critical IT loads during upgrades, temporary projects and special events
  • Enables seamless replacement of aging infrastructure with zero downtime
  • Unique assembly reduces cost, time and space
  • Reduces complexity and time of installation while requiring zero facility space
  • Factory engineered and tested
  • Eliminates on-site construction while reducing UPS footprint
  • Quick-connect system enables trailer to be easily placed into service upon arrival
  • Trailer meets all DOT standards for shipping and towing
eaton-compact-upd-skid-500x500.jpg

Compact UPS Skids

Solution: Assembled, installed and pre-wired off-site onto a skid, this compact solution is comprised of the Eaton Power Xpert® 9395P uninterruptible power system (UPS) with lithium-ion batteries; Switchboard Maintenance Bypass; Distribution Transformer; Power Xpert® meter 2000 series meters; and EnergyAware UPS Controller.

Applications: Ideal for providing highly reliable backup power during retrofit projects, Eaton Compact UPS Skids support customers desiring energy efficiency, space savings and expandability.

Benefits:

  • Skid-based solution enables equipment to be assembled, installed, pre-wired and tested off site, reducing installation time
  • Pre-assembled design allows for quick installation, saving time and money
  • Advanced capabilities of meters enable power monitoring of all aspects of equipment on integrated skid assembly
  • Overall solution provides efficiency, space savings and expandability
Download Links
X
Download Close