Eaton's comprehensive Cooper Power series metal-enclosed capacitor bank portfolio provides a compact and environmentally friendly solution. Designs can be tailored to meet customer application needs. Capacitor bank usage reduces system losses and CO2 emissions and improves power quality, efficiency, safety and reliability.
| System voltage | 5-38kV, consult factory for availability | 
| Basic insulation level (BIL) | 95–200 kV | 
| Bank connection | Ungrounded wye Double ungrounded wye Grounded wye Delta | 
| Bank configuration | Fixed Switched Single step Multi step (1-4 standard) | 
| IEEE standards | Std. 18 | 
| IEC standards | 60871-1 | 
| Enclosure material | Mild steel (standard) Aluminium (optional) Stainless steel (optional) | 
| Standard sizes | 60"L x 60"W x 60"H up to 144"L x 96"W x 96"H (maximum per shipping split) |