Eaton xEnergy Safety Ci LV systems LV switchgear. Mounting frame profile, vertical, L=2000mm
Product Name |
Eaton xEnergy Safety Ci mounting profile vertical / outside
|
Catalog Number |
032151
|
EAN |
4015080321514
|
Product Length/Depth |
2000 mm
|
Product Height |
25 mm
|
Product Width |
50 mm
|
Product Weight |
3.55 kg
|
Compliances |
RoHS conform
|
Model Code |
WS16-ID
|
Type |
|
Model |
Other
|
Color |
Other
|
Unit type |
Single unit
|
Surface finishing |
Galvanized C section
|
Material |
Steel
|
Number of 125 mm grid spacings |
16
|
Profile shape |
Vertical section (outside)
|
Functions |
Distribution board assembly
|
RAL-number |
0
|
Special features |
Order fixing screws seperately
|
Used with |
Floor-standing distribution boards, 3 panels wide
For floor-standing distribution boards, 4 panels wide For wall-mounting distribution system supported on the floor Section for mounting frame Ci insulated enclosure Distribution board assembly |