Download document () of 20

039271
Model code: WS22-ID

Eaton xEnergy Safety Ci LV systems LV switchgear. Mounting frame profile, vertical, L=2750mm

General specifications

Product Name
Eaton xEnergy Safety Ci mounting profile vertical / outside
Catalog Number
039271
EAN
4015080392712
Product Length/Depth
2750 mm
Product Height
25 mm
Product Width
50 mm
Product Weight
5.2 kg
Compliances
RoHS conform
Model Code
WS22-ID

Delivery program

Type
  • Ci insulated enclosure
  • Distribution board assembly
  • Section for mounting frame
Model
Other
Color
Other

Technical Data - Mechanical

Unit type
Single unit
Surface finishing
Galvanized C section
Material
Steel
Number of 125 mm grid spacings
22
Profile shape
Vertical section (outside)

Additional information

Functions
Distribution board assembly
RAL-number
0
Special features
Order fixing screws seperately
Used with
For floor-standing distribution boards, 4 panels wide
Floor-standing distribution boards, 3 panels wide
Ci insulated enclosure
Distribution board assembly
Section for mounting frame

Export product specification