Download document () of 20

034524
Model code: WS17-ID

Eaton xEnergy Safety Ci LV systems LV switchgear. Mounting frame profile, vertical, L=2125mm

General specifications

Product Name
Eaton xEnergy Safety Ci mounting profile vertical / outside
Catalog Number
034524
EAN
4015080345244
Product Length/Depth
2125 mm
Product Height
25 mm
Product Width
50 mm
Product Weight
3.783 kg
Compliances
RoHS conform
Model Code
WS17-ID

Delivery program

Type
  • Ci insulated enclosure
  • Distribution board assembly
  • Section for mounting frame
Model
Other
Color
Other

Technical Data - Mechanical

Unit type
Single unit
Surface finishing
Galvanized C section
Material
Steel
Number of 125 mm grid spacings
17
Profile shape
Vertical section (outside)

Additional information

Functions
Distribution board assembly
RAL-number
0
Special features
Order fixing screws seperately
Used with
For wall-mounting distribution system supported on the floor
Floor-standing distribution boards, 3 panels wide
For floor-standing distribution boards, 4 panels wide
Ci insulated enclosure
Distribution board assembly
Section for mounting frame

Export product specification