Eaton xEnergy Safety Ci LV systems LV switchgear. Wall fixing bracket for CI housing, T=25mm
| Product Name |
Eaton xEnergy Safety Ci mounting profile fixing element
|
| Catalog Number |
081983
|
| EAN |
4015080819837
|
| Product Length/Depth |
27 mm
|
| Product Height |
90 mm
|
| Product Width |
123 mm
|
| Product Weight |
0.356 kg
|
| Compliances |
RoHS conform
|
| Certifications |
CE
|
| Model Code |
WBW25-ID
|
| Type |
|
| Model |
Mounting bracket
|
| Accessory/spare part type |
Wall fixing bracket
|
| Color |
Other
|
| Material |
Steel
|
| Functions |
Distribution board assembly
|
| RAL-number |
0
|
| Special features |
|
| Used with |
IZMX-CAS16… Series
For wall-mounting and floor standing distribution boards To secure the mounting frame at a distance of 25 mm from the wall Floor-standing distribution board top mount Distribution board assembly Accessory Ci insulated enclosure |