Download document () of 20

PV-160A-1XL-15

Eaton Bussmann series Fuse-link, high speed, 160 A, DC 1500 V, 1XL, 51 x 189 mm, gPV, IEC, UL, with indicator, blade connections

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-160A-1XL-15
EAN
5996516000632
UPC
051712372015
Product Length/Depth
217 mm
Product Height
65 mm
Product Width
85 mm
Product Weight
1200 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

Electrical rating

Amperage Rating
160 A
Interrupt rating
30 kAIC
Voltage rating
1500 Vdc
Watt losses
58 W

Physical details

Color
White
Fuse type
PV-1XL-15
Material
Ceramic body

Export product specification