Knowledge Search
Download document () of 20
Fuses and fuse holders

Bussmann series Quik-Spec Coordination Panel (QSCP)

The Quik-Spec Coordination Panelboard (QSCP) makes selective coordination easy. Now available with up to 600 A mains and up to 200 A branch disconnects as well as advanced and integrated surge options.

Core features

Easy-to-Spec

  • Eaton's Bid Manager makes specifying, pricing and ordering simple, fast and virtually error free. Just log in, select the ratings, features and options you want, and instantly get back pricing for any Coordination Panelboard possible. Contact your Bussmann series products representative for access.

 

Saves Time

  • Enclosure ships within one week of order so installation can start fast. Interior with fuses ships later for jobsite installation. Spare fuses included with chassis shipment so replacements are always on hand.
  • Specify Quik-Ship when you order and your product will ship within 10 business days. Available on all NEMA 1 enclosure configurations - just make sure your Bussmann series product representative knows you want Quik-Ship.

 

Flexible Configurations – Up to 600Vac/600 Amp/200kA SCCR, or 125Vdc/600 Amp/100kA SCCR. 125Vdc rating applicable on MLO panels only, up to 80A.

  • 30, 60, 100, 200, 225, 400 and 600 A main ratings
  • 125 Vdc rating ideal for utility and petro-chem control circuits or UPS circuits
  • 1 to 100 A fuse ratings to closely match loads
  • Available in fused or non-fused main disconnect switch, or MLO (Main Lug Only) configurations with a choice of 18, 30 and 42 branch positions, up to 200 A, in NEMA 1 or 3R enclosures to easily meet branch or service panel installation needs
  • Feed through lugs or fused loadside disconnect available
  • Same size footprint as traditional circuit breaker panelboards
  • 20” W x 5” D x various heights (depending on configuration), See data sheet for specific dimensions/configurations

 

Addresses NEC® Selective Coordination Requirements

  • This cULus Listed panelboard makes it easy to provide systems that comply with NEC® Selective Coordination Requirements for Emergency, Legally Required Standby, Healthcare Essential Electrical and Critical Operation Power Systems (COPS) per 700.27, 701.18, 517.26 and 708.54
  • Full fuse-system selective coordination is easy from source to branch. Just follow published fuse selective coordination ratios – no need for plotting time-current curves or expensive studies

 

Increases Safety

  • The QSCP uses the Bussmann series Compact Circuit Protector Base (CCPB) for its branch circuit disconnect up to 100 amps and the Compact Circuit Protector (CCP) for its 200 amp branch circuit disconnect. Both are used with Bussmann series Class CF CUBEFuse fuses
  • Both CCP and CCPB are disconnect rated to provide a means for load isolation. Ampacity rejections at 15, 20, 30, 40, 50, 60, 70, 90, 100 and 200 A coincide with standard conductor sizes to help prevent overfusing
  • Local open fuse indication on branch circuit device and optional indicating CUBEFuse
  • Lockout/tagout provision eases OSHA compliance
  • Lock-On provision helps meet requirements for emergency circuits
  • High fuse interrupting rating and up to 200 kA assembly SCCR ratings easily exceed most available fault current levels to help ensure compliance with NEC® 110.9 and 110.10. Current-limitation of a fused solution also reduces arc-flash hazards and minimizes damage to equipment and circuits.

 

Quik-Ship - 10 Business Day Shipment

  • All configurations of the standard enclosure Quik-Spec Coordination Panelboard are available for shipment within 10 business days of order. Consult factory for details.

Competitor Cross Reference Made Simple

Specifications

Ratings

RATED MAXIMUM VOLTAGE 600 Vac and 125 Vdc
CONTINUOUS CURRENT 30-600 A
INTERRUPTING RATING

240 Vac: 200 kA fully rated

480Y/277 Vac: 200 kA fully rated

Standards

NEMA PB-1
THIRD-PARTY APPROVAL/RECOGNITION UL 67 / CSA

Enclosure

ACCESS Top and bottom access
ENCLOSURE TYPE NEMA Type 1 and 3R
STANDARD INDOOR WIDTH DIMENSIONS* 20 inches
STANDARD INDOOR DEPTH DIMENSIONS* 5.75 inches
STANDARD INDOOR HEIGHT DIMENSIONS* 33, 50, 59, or 69 inches

Devices

PROTECTION DEVICES Fused disconnects
DEVICE MOUNTING Bolt-on
Download Links
X
Download Close

Need product support?

Technical Support (Australia)
For technical support please visit:
http://www.eaton.com/au/en-gb/support/es-support.html
Technical Support (New Zealand)
For technical support please visit:
http://www.eaton.com/nz/en-gb/support/es-support.html