Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

SPX high performance variable frequency drives

Demand more performance.

Eaton's SPX series of variable frequency drives are designed specifically for high-performance industrial applications. They feature high processing power and the ability to use information from an encoder or a resolver to provide precise motor control. In addition, a fast microprocessor provides high dynamic performance for applications where good motor handling and reliability are required.

Core features of the SPX high performance VFD

  • Sensorless vector and simple frequency control are supported.
  • The drives can be used in both open loop applications and in applications that require encoder feedback.
  • Single user experience from 1 to 3,000 hp.
  • Comes standard with 3% line reactor.
  • SPX supports fast drive-to-drive communication and an integrated data logger functionality.
  • Simultaneous fast monitoring of several drives can be done using the 9000X drive tool and CAN communications.
  • Variance available for Active Front End and DC link choke applications (SPA/SPN/SPI).

Learn more about dynamic breaking

How do you improve the speed with which a motor and load stops in a critical application? Download the application note on dynamic breaking to find out more.
How to buy from Eaton
Questions before you buy

Contact Eaton's Drives Pre-Sale Team for application support and quotes

Voice: 877-ETN-CARE (386-2273) option 2, option 6, option 1 

(8:00 a.m. – 5:00 p.m. US Central Time [UTC –6])

Email: PresaleVFD@Eaton.com

Contact us

Contact Eaton's Drives Technical Resource Centre for VFD startup, communication support and troubleshooting

Voice: 877-ETN-CARE (386-2273) option 2, option 6, option 3

(8:00 a.m. – 5:00 p.m. US Central Time [UTC –6]

Voice for emergencies after hours: 800-543-7038 (6:00 p.m. – 8:00 a.m. US Central Time [UTC –6])

Email: TRCDrivestechsupport@Eaton.com

VFD Training

Learn more about Eaton's variable frequency drive training opportunities.

Contact us

Contact Aftermarket Drives Support for warranty questions and/or concerns

Email: VFDAftermarketEG@Eaton.com