Download document () of 20
Sensors and limit switches

E51 NEMA limit switch inductive proximity sensors

E51 inductive proximity sensors combine high performance with a familiar limit-switch-style housing. Modular, plug-in components provide application flexibility, ease of maintenance, less downtime and reduced inventory. Choose from two-wire sensors with AC/DC operation or four-wire sensors in either AC or DC styles. Connection options include terminal, mini-connector or various lengths of cable. Choose from standard sensors that detect all types of metallic targets. The next page provides more detail on these sensors.

E51 6P+ inductive proximity sensors are fully sealed, pre-wired and designed specifically to ensure reliability under the most adverse of environmental conditions. They have been proven to withstand the penetrating properties of dirt, dust, grit, extreme temperatures and humidity. The unitised design eliminates plug-in connections that can lead to reliability problems in rugged environments.

Core features of the E51 NEMA limit switch inductive proximity sensor

E51 inductive proximity sensor

  • Rugged construction is ideal for industrial environments
  • Viton gaskets ensure a positive seal and high resistance to industry chemicals
  • Direct replacement for worn-out limit switches
  • Sensor heads and bodies feature captive screws to eliminate loss
  • All sensor heads include a selector switch to programme output function to either NO or NC 
  • Sensor bodies feature bifurcated engagement prongs for a reliable connection when plugging into receptacle stabs
  • Engagement key between sensor body and receptacle prevents improper assembly
  • Sensors accommodate both US and DIN mounting dimensions
  • Wiring terminals feature captive pressure plate saddles for number 18 to number 12 AWG wire. A green screw identified ground terminal is also included
  • Logic modules are available to provide additional control functions

E51 6P+ inductive proximity sensors

  • The one-piece body and sensing head are both epoxy-filled to protect internal components from contamination
  • The head is hard-wired to the sensor body to ensure trouble-free performance
  • Choose from top and side-sensing heads
  • Side-sensing heads can be rotated to any of four positions
  • Mounting dimensions allow direct replacement of worn-out limit switches
  • Rugged zinc die-cast construction withstands physical abuse
  • Connection options include pre-wired cable, body-mounted connector and pigtail connector

Test the best!

Not sure if Eaton sensor and limit switch solutions are right for you? You can request samples of Eaton sensors FREE OF CHARGE to test them with your machine applications. We make our Eaton experts available to assist with product selection and provide technical guidance so that you can choose the right sensor for your needs.

Ready to order?

Use our LOCATE A DISTRIBUTOR tool to find one near you.
Specifications

Product selection guide

 

E51 modular-switch-style, modular 
 

Applications

Machine tool, punch presses, automotive, conveyor systems
 

Product features

  • Modular heads, switch bodies, receptacles 
  • Shielded or unshielded sensing ranges 
  • Solid-state electronics 
  • Viton gasket seals 
  • LED indicators for power and output status 
  • Top and side-sensing heads 
  • Alternate frequency for side-by-side operation 
  • Components individually labelled for easy identification
     

Technical data and specifications

  • Current ratings – AC: 1 ampere continuous DC: 0.6 ampere continuous 
  • Enclosure ratings – NEMA 3, 3S, 4, 4X, 6, 6P, 12, 13 IEC IP67 
  • Class I, Class II, Division 2 groups A, B, C, D, F and G; Class III 
  • Construction – die-cast zinc gasket material: Viton
     

Approvals

  • UL Listed, E166051, E183975 
  • CSA certified, 50513 
  • RoHS compliant

 

Download Links
X
Download Close