Document downloaden () van 20
Wordt uit productie genomen

140AFEE

140AMP THYRISTOR FUSE (5)

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
140AFEE
EAN
5027590433525
Product Length/Depth
110 mm
Product Height
38 mm
Product Width
100 mm
Product Weight
99.6 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88
UL Recognized

Productspecificaties

Amperage Rating
140 A
Breaking capacity
200 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Rated switching capacity
200 kA
Rated voltage AC
690 V
Center-to-center distance of connections
80 mm
Mounting dimension
M8
Current type
AC
Class
Class aR
Watt losses
36 W
Color
None
Construction size
Other
Voltage rating
690 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
AFEE
Fuse system (according to IEC 60269)
Other

Productspecificatie exporteren