Foto is representatief
Download
Eaton xEnergy Safety Ci LV systems LV switchgear. Insulated enclosure, box size HxWxD=375x250x175mm, for NZM size 1, TVDR
| Product Name |
Eaton xEnergy Safety Ci MCCB enclosure
|
| Catalog Number |
271528
|
| EAN |
4015082715281
|
| Product Length/Depth |
175 mm
|
| Product Height |
375 mm
|
| Product Width |
250 mm
|
| Product Weight |
4.103 kg
|
| Compliances |
IEC
RoHS conform |
| Certifications |
CE
|
| Catalog Notes |
Lockable in the 0 position using up to 3 padlocks on the handle and/or switch each. Additionally with cover interlock.
|
| Model Code |
NZM1-XCI43-TVDVR
|
| Type |
xEnergy Safety Ci
|
| Model |
Surface mounting
|
| Accessory/spare part type |
Others
|
| Number of poles |
Three-pole/Four-pole
|
| Rated uninterrupted current (Iu) at max. cross section |
125 A
|
| Enclosure |
CI43-150
|
| Enclosure material |
Plastic
|
| Frame |
NZM1
|
| Degree of protection |
IP65
Other |
| Locking facility |
Lockable in the 0 position using up to 3 padlocks on the handle and/or switch each. Additionally with cover interlock.
|
| Fitted with: |
Red-yellow for emergency switching off
Transparent cover |
| Special features |
|
| Suitable for |
Emergency stop
|
| Used with |
NZM1(-4), PN1(-4), N(S)1(-4)
xEnergy Safety Ci |