Download document () of 20

35NHG02BI-400

Fuse-link, LV, 35 A, AC 400 V, NH02, gL/gG, IEC, dual indicator, insulated gripping lugs

General specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
35NHG02BI-400
EAN
5027590477987
Product Length/Depth
150 mm
Product Height
63 mm
Product Width
40 mm
Product Weight
436.3333333 g
Compliances
RoHS Compliant
CE Marked
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620

Electrical data

Amperage Rating
35 A
Voltage rating
400 V
Voltage type
AC
Breaking capacity
120 kA
Class
Class gG/gL
Frequency rating - min
45 Hz
Frequency rating - max
62 Hz

Product specification

Fuse size
NH02
Insulated metal gripping lugs (IMGL)
Yes

Accessories

Suitable for
Microswitch BVL50

Export product specification