Document downloaden () van 20

400CFMM

Eaton Bussmann series Fuse-link, High Speed, 400 A, AC 690 V, DC 450 V, BS88, 38 x 136 mm, aR, BS

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
400CFMM
EAN
5027590087636
Product Length/Depth
115 mm
Product Height
45 mm
Product Width
45 mm
Product Weight
329 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88
IEC 60269
UL Recognized

Productspecificaties

Amperage Rating
400 A
Breaking capacity
200 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Rated switching capacity
200 kA
Rated voltage AC
690 V
Rated voltage DC
450 V
Center-to-center distance of connections
110 mm
Mounting dimension
M10
Current type
AC/DC
Class
Class aR
Clearing (I2T)
40000
Watt losses
85 W
Fuse shape
Offset slotted bolted tags
Pre arc (I2T)
10000
Color
None
Construction size
Other
Voltage rating
690 V AC
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
CFMM
Fuse system (according to IEC 60269)
Other

Productspecificatie exporteren

Opmerking: Als er bestanden ontbreken in de .zip-download, wordt het bestandstype niet ondersteund voor bulkdownload.