Document downloaden () van 20

C55

Eaton Bussmann series low voltage british standard fuse, 5A, AC 240 V, 7 x 23 mm

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
C55
EAN
5027590496032
Product Length/Depth
23 mm
Product Height
6 mm
Product Width
6 mm
Product Weight
0.9 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88
IEC 60269

Electrical data

Amperage Rating
5 A
Voltage rating
240 V
Voltage type
AC
Breaking capacity
16.5 kA

Product specifications

Fuse type
Consumer unit
Construction
BS1361

Productspecificatie exporteren