Zoeken in de Kennisbank
Document downloaden () van 20
Standaard behuizingen en aansluitkasten

EGJ Explosionproof Junction Boxes

EGJ explosionproof junction boxes from Eaton's Crouse-Hinds Division are designed for flush installation in the concrete pump island of gasoline service stations.  EGJs are approved for use in Class I and Class II hazardous areas.

Certifications and compliances

NEC and CEC

  • Class I, Divisions 1 & 2, Group D
  • Class II, Division 1, Groups E, F, G
  • Class II, Division 2, Groups F, G
  • Class III
  • UL standard: 1203
  • CSA standard: C22.2 No. 30

Design features

  • Cover sealed with o-ring gasket to make unit raintight
  • Cover recess will accept tool used to open cover of gasoline storage tank
  • Two drilled and tapped conduit entrances on the bottom and six on the sides
  • Plugs are provided for the two bottom entrances and four of the side entrances for choice of conduit arrangement
  • ES sealing hubs thread into the bottom to seal the main feed
  • Caulking compound supplied for filling space between cover flange and body rim to prevent accumulation of water, dirt and ice; compound remains pliable and is easily removed
  • Unused conduit entrances must be securely plugged with type PLG threaded pipe plugs to maintain flametight conditions

Standard materials

  • Bodies – Feraloy iron alloy with electrogalvanized and aluminum acrylic paint
  • Covers – copper-free aluminum
Specificaties

Verschillen markeren
Toon enkel verschillen
Blanco kenmerken verbergen
Download Links
X
Download Close