Zoeken in de Kennisbank
Document downloaden () van 20
Standaard behuizingen en aansluitkasten

Pauluhn 500 Series Rectangular Marine Junction Boxes

Pauluhn 500 series rectangular marine junction boxes from Eaton's Crouse-Hinds Division are designed for marine and watertight environments, and are ideal for oil and gas exploration and production applications.  Available in cast marine brass or copper-free aluminum construction for excellent corrosion resistance, the 500 series can be utilized as a junction box or terminal box.

Certifications and compliances

  • Conforms to IP66
  • ABS

Design features

  • Surface mounted boxes
  • Heavy wall construction
  • Cast marine brass construction standard; aluminum construction available for select models
  • Neoprene gasket resists petroleum and provides a watertight seal
  • Heavy duty mounting pads
  • Suitable for field drilling and tapping
  • Internal grounding lug with cup washer for stranded wiring (select models)

Standard materials

  • Enclosure – cast marine brass or copper-free aluminum
  • Cover – cast marine brass, half hard yellow brass or copper-free aluminum
Specificaties
Verschillen markeren
Toon enkel verschillen
Blanco kenmerken verbergen