Zoeken in de Kennisbank
Document downloaden () van 20
Straight blade-apparaten

Pauluhn Marine Watertight ANSI NEMA Receptacles and Plugs

Crouse-Hinds series Pauluhn marine watertight ANSI NEMA receptacles and plugs are manufactured in cast marine brass or copper-free aluminum for superior performance and long life in marine applications where corrosion is a concern.

Available in 15A and 20A configurations, the straight blade devices conform to IP66 standards due to captive threaded receptacle caps, neoprene gaskets and a mating plug with an internal threaded ring that provides a watertight seal upon insertion.

An optional combination device with receptacle and a double-pole rotary switch is also available.

Certifications and compliances

  • Conforms to IP66
  • ABS

Design features

  • Cast marine brass or copper-free aluminum construction available
  • Surface mount and flush mount models available
  • Watertight straight blade ANSI NEMA type receptacles
  • Accepts standard ANSI NEMA type plugs - 15 or 20 amp
  • Mating metal or nylon plugs with integral threaded ring maintain a watertight seal
  • Neoprene gasket resists petroleum
  • Captive threaded receptacle cap
  • Heavy duty mounting pads
  • Silicone lubricant provided for cover screws and flange
  • Optional double-pole rotary switch combinations available

Standard materials

  • Receptacle housing and cover – cast marine brass or copper-free aluminum
  • Plug – cast marine brass or copper-free aluminum
  • Caps/ring – marine brass or zinc plated brass
  • External hardware – stainless steel
  • Gasket – neoprene
Specificaties
Verschillen markeren
Toon enkel verschillen
Blanco kenmerken verbergen
Download Links