Zoeken in de Kennisbank
Document downloaden () van 20
Laagspanningsenergiedistributie & bediensystemen

Switchrack Assemblies

Crouse-Hinds series switchrack assemblies provide a complete motor control center in one integrated package.  The assemblies are custom-engineered solutions for a wide variety of industrial and commercial applications.  Each rack contains hazardous and non-hazardous products engineered to application-specific designs and customer requirements.

Eaton's Crouse-Hinds Division will work with you on product selection and application-specific support, including recommendations for material selection, ratings and protection.  We'll also provide support on project bids, engineering design service and rack design.  Plus, we can recommend value-add packages that provide labor savings and ease installation and maintenance efforts.

Certifications and compliances

NEC

  • Class I, Divisions 1 & 2, Groups C, D (Group B optional)
  • Class II, Division 1, Groups E, F, G
  • Class II, Division 2, Groups F, G
  • Class III

Environmental ratings

  • NEMA 3, 4X (optional), 7B (optional) CD, 9EFG, 12

Design features

  • Complete factory assembled and wired switch racks
  • Pre-drilled bus boxes allow for quick and easy changing or adding of components
  • Complete assembly covered under one order eliminates engineering costs, additional costs of placing separate orders with several vendors for various components, and assembly and scheduling problems at job site
  • Wiring is simple; after switch rack is in place, feeders are connected to the main bus and connections made from starters motors; no other field wiring is necessary
  • Maintenance time and costs are reduced by having controls grouped; work is performed in one location instead of moving from one control to another in various locations
  • Major components are standard – EBM, EPC, NMC, NMG, NCB, FLB, D2PB, EXD, D2D, EPL, and D2L enclosures featuring ready access to starters and breakers for inspection and maintenance
  • Custom-built racks to meet your exact requirements are an Eaton specialty; complete quotations will be supplied for any job, large or small (38' length maximum)

Standard materials

  • Rack frames – structural steel or aluminum channel members, bolted and welded
  • Standard finish – hot dip galvanized steel or natural aluminum
Specificaties

Ordering information

For ordering information, please use the link below to visit the resources page for this product family and look under the "Catalogs" heading.
Download Links
X
Download Close