Foto is representatief
Download
Eaton Bussmann series medium voltage BS air fuse, 63 A
Product Name |
Eaton Bussmann series medium voltage BS air fuse
|
Catalog Number |
12BFGHL63
|
EAN |
5027590432030
|
Product Length/Depth |
359 mm
|
Product Height |
76.2 mm
|
Product Width |
76.2 mm
|
Product Weight |
0.001 g
|
Compliances |
CE
|
Amperage Rating |
63 A
|
Voltage rating |
12 kV
|