Foto is representatief
Download
Eaton xEnergy Safety Ci LV systems LV switchgear. D02 enclosure with 4x D02-Slide-Fuse-Base, MB 400A, 3-pole
| Product Name |
Eaton xEnergy Safety Ci fuse enclosure D02
|
| Catalog Number |
194604
|
| EAN |
9010238059061
|
| Product Length/Depth |
225 mm
|
| Product Height |
375 mm
|
| Product Width |
250 mm
|
| Product Weight |
99.999 kg
|
| Compliances |
RoHS conform
|
| Model Code |
CI43-S60-400/3-4D02
|
| Type |
Enclosures with devices fitted
Individual fuse enclosures
xEnergy Safety Ci
|
| Number of poles |
Three-pole
|
| Voltage rating |
400 V AC
|
| Rated operating voltage (Ue) at AC - max |
400 V
|
| Rated insulation voltage (Ui) |
800 V
|
| Fuse current - max |
50 A (D02/E18)
|
| Fused circuits |
4 x 3-pole
|
| Rated operation current (Ie) |
50 A
|
| Rated operational current |
50 A
|
| Unit type |
Complete unit
|
| Housing of equipment fuse switch disconnector |
Other
|
| Housing depth |
225 mm
|
| Housing height |
375 mm
|
| Housing width |
250 mm
|
| Degree of protection |
IP65
Other |
| Construction size (fuse inserts) |
D02
|
| Fuse size - max |
50 A
|
| Cover/door type |
Transparent, without grip fasteners
|
| Functions |
Enclosures with devices fitted
D02 busbar fuse base on busbar system 60 mm |
| Special features |
D02 single housing with transparent lid
4X D02 busbar fuse base on busbar system 400A
Touch protection cover included
Cover without handle fasteners
Housing with metric knockouts
Full-area knockouts in the sides
3-pole
Carrier included for N+PE for retrofitting
with copper rails L1/L2/L3: 20 × 10 mm
N: without
PE: without
without terminals
Backup device without fuses and screw caps
|
| Suitable for |
D02 busbar fuse base on busbar system 60 mm
|
| Used with |
Individual fuse enclosures
xEnergy Safety Ci Enclosures with devices fitted |