Document downloaden () van 20

315NHG2BWP

Fuse-link, LV, 315 A, AC 500 V, NH2, gL/gG, IEC, dual indicator, live gripping lugs, weather resistant

General specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
315NHG2BWP
EAN
5027590529426
Product Length/Depth
150 mm
Product Height
71 mm
Product Width
54 mm
Product Weight
659.333 g
Compliances
CE
CE Marked
RoHS Compliant
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620

Elektrische gegevens

Amperage Rating
315 A
Voltage rating
500 V
Voltage type
AC
Breaking capacity
120 kA
Frequency rating - min
45 Hz
Frequency rating - max
62 Hz

Productspecificatie

Fuse size
NH2
Insulated metal gripping lugs (IMGL)
No

Accessoires

Suitable for
SD2-D Single pole NH Fuse base
Microswitch 170H0235
Microswitch 170H0236
TD2-D Triple pole NH Fuse base

Productspecificatie exporteren

Opmerking: Als er bestanden ontbreken in de .zip-download, wordt het bestandstype niet ondersteund voor bulkdownload.