Busca de conhecimento
Baixar documento () de 20
Fazemos funcionar o que é importante*

LOFTREX

LOFTREX filter cartridges are manufactured from polypropylene microfibers, which are thermally bonded together in order to prevent fiber loss. 

Eaton‘s LOFTREX filter cartridges are suitable for a wide range of process applications including water treatment, DI water, RO prefilters, chemicals, solvents, plating solutions and more.

Filter material
Polypropylene (melt-blown)
Retention
80% efficiency
Max. operating temperature
149 °F (65 °C)

Características principais

  • Made of pure polypropylene (melt-blown) micro fibers, thermally bonded to prevent any fiber migration
  • The polypropylene filter material offers excellent chemical compatibility
  • No inner core
  • Graded pore structure offers high dirt-holding capacity with low initial pressure drop
  • No surfactants are present to generate extractables leading to foaming or other undesirable effects on the filtrate
  • FDA listed (U.S. CFR, Title 21) materials of construction for food and beverage contact
Especificações

Realçar Todas as Diferenças
Mostras apenas as diferenças
Ocultar recursos em branco

Specifications

Filter material Polypropylene (melt-blown)
Retention ratings 1, 3, 5, 10, 20, 50, 75 µm
Retention efficiency 80%
Lengths (nominal) 9.75", 10", 19.5", 20", 29.25", 30", 40"
Adapter code ()
Inner core -
End caps -
Cage -
Max. operating temperature 149 °F (65 °C)
Max. differential pressure in flow direction

29 psid (2.0 bar) at 70 °F (21 °C)

Links para download
X
Download Close