Baixar documento () de 20

004032

Eaton Moeller® series T3 On-Off switch, 32 A, rear mounting, Basic switch, 5 contact unit(s), Contacts: 9, 45 °, Design number 15070

General specifications

Product Name
Eaton Moeller® series T3 On-off switch
Catalog Number
004032
EAN
4015080040323
Product Length/Depth
97 mm
Product Height
54 mm
Product Width
61 mm
Product Weight
0.29 kg
Certifications
CE

Especificações do produto

Actuator color
Black
Rated permanent current at AC-21, 400 V
32 A
Rated uninterrupted current (Iu)
32 A
Switching power at 400 V
15 kW
Rated operational voltage (Ue) at AC - min
690 V
Device construction
Built-in device fixed built-in technique
Rated short-time withstand current (Icw)
0.65 kA
Electrical connection type of main circuit
Screw connection
Actuator type
Short thumb-grip
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Rated conditional short-circuit current (Iq)
1 kA
Degree of protection (front side)
IP00
Number of poles
Nine-pole
Degree of protection
NEMA Other
Suitable for
Ground mounting
Intermediate mounting
Distribution board installation
Number of switches
1
Number of auxiliary contacts (normally open contacts)
0
Rated operating voltage (Ue) - max
690 V
Rated operating voltage (Ue) - min
690 V
Rated operational voltage (Ue) at AC - max
690 V
Rated operational power at AC-23A, 400 V, 50 Hz
15 kW
Rated operational power at AC-3, 380/400 V, 50 Hz
11 kW
Housing color
Black
Housing material
Plastic

Exportar especificação do produto para

Nota: Se estiverem faltando arquivos no download .zip, o tipo de arquivo não é compatível com downloads em massa

Precisa de suporte do produto?

Suporte da Eaton

Suporte comercial

Fone: 0800-00-32866