Eaton Moeller® series M30 Selector switch, RMQ-Titan, With rotary head, maintained, 2 positions, inscribed, Metal bezel
| Product Name | 
                                                Eaton Moeller® series M30 Selector switch
                                             | 
| Catalog Number | 
                                                187088
                                             | 
| EAN | 
                                                4015081821457
                                             | 
| Product Length/Depth | 
                                                36 mm
                                             | 
| Product Height | 
                                                43 mm
                                             | 
| Product Width | 
                                                46 mm
                                             | 
| Product Weight | 
                                                0.042 kg
                                             | 
| Certifications | 
                                                IEC/EN 60947  VDE 0660 | 
| Type | 
                                                Selector switch actuator
                                             | 
| Actuator color | 
                                                Black
                                             | 
| Actuator function | 
                                                Maintained  Switching function latching | 
| 10.10 Temperature rise | 
                                                Not applicable.
                                             | 
| 10.11 Short-circuit rating | 
                                                Is the panel builder's responsibility. The specifications for the switchgear must be observed.
                                             | 
| 10.12 Electromagnetic compatibility | 
                                                Is the panel builder's responsibility. The specifications for the switchgear must be observed.
                                             | 
| 10.13 Mechanical function | 
                                                The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
                                             | 
| 10.2.2 Corrosion resistance | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.1 Verification of thermal stability of enclosures | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.2 Verification of resistance of insulating materials to normal heat | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.4 Resistance to ultra-violet (UV) radiation | 
                                                Please enquire
                                             | 
| 10.2.5 Lifting | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.2.6 Mechanical impact | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.2.7 Inscriptions | 
                                                Meets the product standard's requirements.
                                             | 
| 10.3 Degree of protection of assemblies | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.4 Clearances and creepage distances | 
                                                Meets the product standard's requirements.
                                             | 
| 10.5 Protection against electric shock | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.6 Incorporation of switching devices and components | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.7 Internal electrical circuits and connections | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.8 Connections for external conductors | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.2 Power-frequency electric strength | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.3 Impulse withstand voltage | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.4 Testing of enclosures made of insulating material | 
                                                Is the panel builder's responsibility.
                                             | 
| Fitted with: | 
                                                Front ring
                                             | 
| Operating frequency | 
                                                2000 Operations/h
                                             | 
| Pollution degree | 
                                                3
                                             | 
| Climatic proofing | 
                                                Damp heat, cyclic, to IEC 60068-2-30  Damp heat, constant, to IEC 60068-2-78 | 
| Connection to SmartWire-DT | 
                                                With SWD-RMQ connections  Yes | 
| Actuator type | 
                                                Turn button
                                             | 
| Ambient operating temperature - max | 
                                                70 °C
                                             | 
| Ambient operating temperature - min | 
                                                -25 °C
                                             | 
| Ambient storage temperature - max | 
                                                80 °C
                                             | 
| Ambient storage temperature - min | 
                                                -40 °C
                                             | 
| Equipment heat dissipation, current-dependent Pvid | 
                                                0 W
                                             | 
| Force for positive opening - min | 
                                                0 N
                                             | 
| Heat dissipation capacity Pdiss | 
                                                0 W
                                             | 
| Heat dissipation per pole, current-dependent Pvid | 
                                                0 W
                                             | 
| Opening diameter | 
                                                30 mm
                                             | 
| Opening height | 
                                                0 mm
                                             | 
| Operating torque | 
                                                0.3 Nm
                                             | 
| Rated operational current for specified heat dissipation (In) | 
                                                0 A
                                             | 
| Static heat dissipation, non-current-dependent Pvs | 
                                                0 W
                                             | 
| Switching angle | 
                                                60 °
                                             | 
| Width opening | 
                                                0 mm
                                             | 
| Bezel color | 
                                                Titanium
                                             | 
| Shock resistance | 
                                                Mechanical, According to IEC/EN 60068-2-27  15 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms | 
| Bezel material | 
                                                Metal
                                             | 
| Design | 
                                                With rotary head
                                             | 
| Mounting position | 
                                                As required
                                             | 
| Overvoltage category | 
                                                III
                                             | 
| Degree of protection | 
                                                NEMA 4X, 13
                                             | 
| Degree of protection (front side) | 
                                                IP66
                                             | 
| Inscription | 
                                                Inscribed
                                             | 
| Functions | 
                                                Stay-put/spring-return function, can be changed with coding parts M22-XC-Y
                                             | 
| Indicator color | 
                                                Other
                                             | 
| Lens type | 
                                                Round
                                             | 
| Lifespan, mechanical | 
                                                100,000 Operations
                                             | 
| Number of switch positions | 
                                                2
                                             | 
| Size | 
                                                Front dimensions: Ø 36 mm
                                             | 
| Product category | 
                                                RMQ-Titan
                                             |