Eaton Bussmann series FWJ high speed fuse, 700 Vac/dc, 150A, 25 kAIC (35-200A), 100 kAIC (250-2000A), 50 kAIC at 800 Vdc (35-200A, 450-600A), None, High speed fuse, Blade end X blade end, Stud
| Product Name |
Eaton Bussmann series high speed cylindrical fuse
|
| Catalog Number |
FWJ-150A
|
| UPC |
051712796323
|
| EAN |
5027590021166
|
| Product Length/Depth |
145 mm
|
| Product Height |
39 mm
|
| Product Width |
39 mm
|
| Product Weight |
348 g
|
| Compliances |
CE Marked
|
| Certifications |
UL Recognized
CSA Certified |
| Amperage Rating |
150 A
|
| Breaking capacity |
25 kA
|
| Fuse indicator |
Non Indicating
|
| Insulated metal gripping lugs (IMGL) |
No
|
| Utilization category |
aR (accompanied semiconductor protection)
|
| Voltage type |
AC/DC
|
| Rated switching capacity |
25 A
|
| Rated voltage AC |
1000 V
|
| Rated voltage DC |
800 V
|
| Mounting dimension |
M10
|
| Center-to-center distance of connections |
113 mm
|
| Current type |
AC/DC
|
| Class |
Class aR
|
| Clearing (I2T) |
45000 at 1000 V
|
| Watt losses |
25 W
|
| Fuse shape |
Center bolted tags
|
| Pre arc (I2T) |
6300
|
| Color |
None
|
| Interrupt rating |
100 kAIC (250-2000A)
450-600A) 25 kAIC (35-200A) 50 kAIC at 800 Vdc (35-200A |
| Connection |
Blade end x blade end
|
| Construction size |
Other
|
| Mounting method |
Stud
|
| Packaging type |
Standard
|
| Voltage rating |
1000 Vac, 800 Vdc
|
| Type |
High speed fuse
|
| Application |
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
|
| Fuse type |
FWJ-A
|
| Fuse system (according to IEC 60269) |
Other
|
Suporte da Eaton
Suporte comercial
Fone: 0800-00-32866