A foto é representativa
                                
                                
                                    
                                    Download
                                
                                
                                IND MP 1.2uH 11A 2 PADS SMT, 1R2-R
| Product Name | 
                                                Eaton HCM0703V2 inductor
                                             | 
| Catalog Number | 
                                                HCM0703V2-1R2-R
                                             | 
| UPC | 
                                                051712009485
                                             | 
| Product Length/Depth | 
                                                7 mm
                                             | 
| Product Height | 
                                                2.8 mm
                                             | 
| Product Width | 
                                                6.6 mm
                                             | 
| Product Weight | 
                                                0.6 g
                                             | 
| Compliances | 
                                                RoHS Compliant
                                             | 
| Type | 
                                                Inductor
                                             | 
| Mounting | 
                                                SMT
                                             | 
| IRMS | 
                                                9 A
                                             | 
| ISAT | 
                                                12 A
                                             | 
| Package Quantity | 
                                                2000
                                             | 
| Material | 
                                                Alloy powder
                                             | 
| Automotive grade | 
                                                No
                                             | 
| Frequency rating | 
                                                Up to 1 MHz
                                             | 
| Contact configuration | 
                                                Two-pin
                                             | 
| Temperature rating | 
                                                -55 to 125 °C
                                             | 
| Resistance | 
                                                9.9 mΩ
                                             | 
| Size | 
                                                7.3x5.4x3.0mm
                                             | 
| Terminals | 
                                                2 Pads
                                             | 
| Series | 
                                                HCM0703V2
                                             |