Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

EXL Inductor

Eaton’s EXL is a family of next-generation pressed powder high-current inductors. They provide a wide range of inductances from 0.15 µH to 15 µH. Eaton’s EXL inductors are available in 5 high power density sizes: 4 mm, 5 mm, 6 mm, 7 mm, and 10 mm. Their advanced molded construction is excellent for higher currents requiring low saturation and stability across a wide operating temperature range (-40 °C up to +125 °C). Each product in the EXL line is magnetically shielded for superior EMI immunity.

Caractéristiques

Specifications

Liens de téléchargements
X
Download Close

Besoin d'assistance concernant un produit ?

Assistance de la part d’Eaton

Technical support

Contact us