Télécharger le document () de 20
Fuse holders, clips and accessories

HRK In-line fuse holder

Eaton’s HRK fuse holders are universal in-line fuse holders for 1/4” x 7/8” to 1/4" x 1 1/4" fuses.  Wire leads are included.

Technical data sheets

HRK Fuse holder data sheet

In-line fuse holder
1/4" x 7/8" to 1-1/4" fuses
Wire leads included
Caractéristiques
For detailed specification information, please refer to the data sheet.
Product
Code
Voltage
Rating
Current
Rating
HRK-R 32 V 15 A
Liens de téléchargements
X
Download Close