Télécharger le document () de 20
Fuse holders, clips and accessories

HTC-15M PCB fuse block

Eaton’s HTC-15M fuse holders are PCB board mounted fuse blocks for 5 x 20 mm ferrule fuses with optional covers. This is a RoHS compliant fuse accessory.

PCB Mounted fuse holder
For 5 mm x 20 mm fuses
Rated up to 6.3 A
Caractéristiques
Product
code
UL 4248 rating
(A)
UL 4248 rating (V) IEC 60217-6 rating (A) IEC 60217-6 rating (V) Self certified rating (A) Self certified rating (V) Terminals
HTC-15M 18 250 6.3 250 20 500 Tin plated brass
Liens de téléchargements
X
Download Close