Eaton’s broad selection of high Q chip inductors provides design flexibility in many RF wireless applications in multilayer and wire-wound configurations, with industry sizes EIA 0603 to 1206 (MCQ1V family), EIA 0201 to 0805 (MCL family), and EIA 1008 and 1210 (WCL family).
Eaton high Q chip inductors provide noise filtering, impedance matching, and resonance setting in today’s high-frequency wireless circuits for consumer, energy, industrial, computing, and medical applications. Each product family offers a small footprint, high Q performance, tight inductance tolerance, and high current handling capability.
The MCQ and MCL chip inductors feature a multilayer, low-profile construction while the WCL series comes in a wire-wound design. All products comprise eco-friendly materials and are quality-assured and certified to global manufacturing standards.
MCL2V0603- 0201 (0603 metric) Multilayer chip inductor
MCL1005- 0402 (1005 metric) Multilayer chip inductor
MCL1608V1- 0603 (1608 metric) High inductance multilayer chip inductor
MCL1608V2- 0603 (1608 metric) Multilayer chip inductor
MCL2012V1- 0805 (2012 metric) High inductance multilayer chip inductor
MCL2012V2- 0805 (2012 metric) Multilayer chip inductor
Assistance de la part d’Eaton
Technical support