Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

PTR030V PTC Resettable fuse

Eaton’s PTR030V PTC resettable devices are 30V radial polymeric positive temperature coefficient resettable overcurrent protection devices. They offer fast time-to-trip and low resistance with current ratings from 0.9 A to 9 A. This is a RoHS compliant, halogen free, lead free device.

Technical data sheets

PTR030V PTC device data sheet

PPTC
Radial leaded
30 V

PTC resettable fuse product aid (PTS,PTSLR,PTR)

Caractéristiques

Specifications

Liens de téléchargements
X
Download Close

Besoin d'assistance concernant un produit ?

Assistance de la part d’Eaton

Technical support

Contact us