Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

XLM Supercapacitor module

Maintenance free and requires no monitoring or user controls
Easily rack mountable
Lighter weight can reduce rack structure costs and floor reinforcements

Caractéristiques principales

Keeping industry moving with Eaton

A power drop from milliseconds to 30 seconds can cause hours of downtime – and cost a manufacturing facility millions of dollars. To protect an industrial facility from common power quality problems and blackouts for even the shortest period of time, Eaton has developed the XLM supercapacitor...

XLM Product aid

High reliability, long life, maintenance free supercapacitor energy module for backup power
Caractéristiques
Catalog Number XLM-62R1137A-R
Capacitance 130 F
Maximum Working Voltage 62.1 V
Operating Temperature Range -40 °C to +65 °C
Operating Life Up to 20 years
Initial Maximum ESR 6.7 mΩ
Maximum Current 2000 A
Peak Power 140 kW
Total Stored Energy 69.6 kW
Liens de téléchargements
X
Download Close