Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

XLR Supercapacitor module

Built for rugged environments
High current cycling
Industry standard form factor

Product aid

High reliability, long life and maintenance free supercapacitor energy module for harsh environments
Caractéristiques

Specifications

Part Number XLR-48R6167-R
Capacitance 166 F
Maximum Working Voltage 48.6 V
Operating Temperature Range -40 °C to +65 °C
Operating Life Up to 20 years
Initial Maximum DC ESR 5.0 mΩ
Maximum Current 2200 A
Peak Power 118 kW
Total Stored Energy 54 kW
Liens de téléchargements
X
Download Close