Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

XVM PCBA Supercapacitor module

Eaton supercapacitors are high reliability, high power, ultra-high capacitance energy storage devices utilizing electric double layer capacitor (EDLC) construction combined with proprietary materials and processes. This combination of advanced technologies allows Eaton to offer a wide variety of capacitor solutions tailored to applications for backup power, pulse power and hybrid power systems.

They can be applied as the sole energy storage or in combination with batteries to optimize cost, life time and run time. System requirements can range from a few watts to megawatts.

All products feature low ESR for high power density with environmentally friendly materials for a green power solution. Eaton supercapacitors are maintenance-free with design lifetimes up to 20 years and operating temperatures down to -40 °C and up to +85 °C.

Supercapacitors help protect your mission critical load

With the ever-increasing proliferation of electrified devices, equipment and buildings, the need for constant, clean, quality power increases as well. This is especially imperative in mission critical applications such as data centers, semiconductor factories, heavy industrial and healthcare facilities.
Caractéristiques

Specifications

Specifications

Liens de téléchargements
X
Download Close

Besoin d'assistance concernant un produit ?

Assistance de la part d’Eaton

Technical support

Contact us